- Home
- Products
-
Part Numbers
-
Screws: Ball, Lead, and Glide
-
Glide Screws
-
Flanged Nut
- GSF4x4M
GSF4x4M
Can't find what you're looking for? Go to the Product Selector
GSF4x4M
Lead Nut Only, GSF Style, Flanged, 4 mm X 4 mm, Non-Preloaded, RH, Acetal nut body with all stainless steel internal components, 89.0 N Design Load
Lead Time:
2500 Days
-
Nut only, Screw is a separate part number
-
Composite nut materials offer outstanding lubricant capability and low wear
Dimension | Value |
[A] Diameter | 10 mm |
[B] | 20 mm |
[BCD] | 15 mm |
[C] | 6.5 mm |
[D] | 20 mm |
[E] | 2.5 mm |
[F] | 3 mm |
Diameter, Nominal Screw | 4 mm |
travel per shaft rev | 4 mm |
Specifications | Value |
Efficiency % | 75 |
Material | Acetal nut body with all stainless steel internal components |
Preload | Non-Preloaded |
Temperature Max | 150 °F |
Thread Direction | RH |