- Home
- Products
-
Part Numbers
-
Screws: Ball, Lead, and Glide
-
Glide Screws
-
Flanged Nut
- GSF37x0500
GSF37x0500
Can't find what you're looking for? Go to the Product Selector
GSF37x0500
Lead Nut Only, GSF Style, Flanged, 0.375 in X 0.500 in, Non-Preloaded, RH, Acetal nut body with all stainless steel internal components, 70.0 lbf Design Load
Lead Time:
2500 Days
-
Nut only, Screw is a separate part number
-
Composite nut materials offer outstanding lubricant capability and low wear
Dimension | Value |
[A] Diameter | 0.875 in |
[B] | 1.75 in |
[BCD] | 1.188 in |
[C] | 0.563 in |
[D] | 1.75 in |
[E] | 0.2 in |
[F] | 0.3 in |
Diameter, Nominal Screw | 0.375 in |
travel per shaft rev | 0.5 in |
Specifications | Value |
Efficiency % | 78 |
Material | Acetal nut body with all stainless steel internal components |
Preload | Non-Preloaded |
Temperature Max | 150 °F |
Thread Direction | RH |