- Home
- Products
-
Part Numbers
-
Screws: Ball, Lead, and Glide
-
Glide Screws
-
Flanged Nut
- GSF10x12M
GSF10x12M
Can't find what you're looking for? Go to the Product Selector
GSF10x12M
Lead Nut Only, GSF Style, Flanged, 10 mm X 12 mm, Non-Preloaded, RH, Acetal nut body with all stainless steel internal components, 311.4 N Design Load
Lead Time:
2500 Days
-
Nut only, Screw is a separate part number
-
Composite nut materials offer outstanding lubricant capability and low wear
Dimension | Value |
[A] Diameter | 22 mm |
[B] | 44 mm |
[BCD] | 30 mm |
[C] | 14 mm |
[D] | 44 mm |
[E] | 5 mm |
[F] | 7 mm |
Diameter, Nominal Screw | 10 mm |
travel per shaft rev | 12 mm |
Specifications | Value |
Efficiency % | 77 |
Material | Acetal nut body with all stainless steel internal components |
Preload | Non-Preloaded |
Temperature Max | 150 °F |
Thread Direction | RH |