- Home
- Products
-
Part Numbers
-
Screws: Ball, Lead, and Glide
-
Glide Screws
-
Cylindrical Nut
- GSC10x2M
GSC10x2M
Can't find what you're looking for? Go to the Product Selector
GSC10x2M
Lead Nut Only, GSC Style, Cylindrical, 10 mm X 2 mm, Non-Preloaded, RH, Acetal nut body with all stainless steel internal components, 311.4 N Design Load
Lead Time:
2500 Days
-
Nut only, Screw is a separate part number
-
Composite nut materials offer outstanding lubricant capability and low wear
Dimension | Value |
[A] Diameter | 22 mm |
[B] | 44 mm |
[BCD] | 30 mm |
[G] | 4 mm |
[H] | 10 mm |
[J] | 9.85 mm |
Diameter, Nominal Screw | 10 mm |
travel per shaft rev | 2 mm |
Specifications | Value |
Efficiency % | 40 |
Material | Acetal nut body with all stainless steel internal components |
Preload | Non-Preloaded |
Temperature Max | 150 °F |
Thread Direction | RH |