- Home
- Products
-
Part Numbers
-
Screws: Ball, Lead, and Glide
-
Glide Screws
-
Screw Only
- GS37x1000
GS37x1000
Can't find what you're looking for? Go to the Product Selector
GS37x1000
Glide Screw Only, GS Style, 0.375 in X 1.000 in, RH, Stainless Steel 303, Number of Starts 1, 18.0 in Long
Lead Time:
2500 Days
-
Must be ordered with mating glide nut
-
Standard end machining available per the catalog
-
Contact us for more details for custom end machining
Dimension | Value |
Diameter, Nominal Screw | 0.375 in |
Length | 18.0 in |
Number of Starts | 1 |
travel per shaft rev | 1 in |
Specifications | Value |
Material | Stainless Steel 303 |
Number of Starts | 1 |
Temperature Max | 150 °F |
Thread Direction | RH |