- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Ball Bushing Bearings
-
Seals, Retaining Rings, Misc
-
FS - Felt Seal
- FS2000
FS2000
Can't find what you're looking for? Go to the Product Selector
FS2000
Linear Bearing, Seal, Felt, Accessory, 2 in, Closed
Lead Time:
5 Days
$20.13
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
For use with Thomson Ball Bushing® Bearings.
Dimension | Value |
[d] Shaft, Nominal Diameter | 2 in |
[OD] Outside Diameter | 3 in |
[T] | 0.188 in |
Dimension | Value |
[d] Shaft, Nominal Diameter | 2 in |
[OD] Outside Diameter | 3 in |
[T] | 0.188 in |
Specifications | Value |
Closed/Open | Closed |
Material | Felt |
UPC Number | 662486933144 |