- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Specialty Linear Bearings
-
FNY - FluroNyliner Bushings
-
FNYBUP - Pillow Block - Inch
- FNYBUPBO10L
FNYBUPBO10L
Can't find what you're looking for? Go to the Product Selector
FNYBUPBO10L
Linear Bearing, Bushing, Pillow Block, FluoroNyliner, 0.625 in, Open, Not Self-aligning, Compensated I.D., Corrosion Resistant, Integral Wiper both ends; Use with 0.625 in Diameter Class L Shaft in continuously supported applications
Lead Time:
10 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Open Pillow blocks are for use with CONTINUOUS supported shafting
-
For use with L class Carbon steel or Stainless Steel Shafting
-
Fluoronyliner Bushing included, factory installed, in each Pillow Block
-
Open bearings operating in tension should be derated by 70%. Open bearings operating in shear should be derated by 40%
Dimension | Value |
[d] Shaft, Nominal Diameter | 0.625 in |
[A] | 2.5 in |
[A2] | 1.75 in |
[Alpha] | 30 ° |
[B] | 1.75 in |
[E] | 0.375 in |
[E1] | 2.125 in |
[E1] Tolerance | ± 0.010 in |
[E2] | 1.125 in |
[E2] Tolerance | ± 0.010 in |
[F1] | 0.28 in |
[G] | 0.7 in |
[G1] | 0.68 in |
[G2] Access for Lubrication | 1/4-28 |
[H] | 0.875 in |
[H] Tolerance | ± 0.003 in |
[H1] | 1.44 in |
[N] | 0.19 in |
Specifications | Value |
Closed/Open | Open |
Corrosion Resistant Option | Corrosion Resistant |
Material | Aluminum; TEP 950 |
PV Value | 10000 lb/in² ft/min |
Self Alignment | Not Self-aligning |
Single/Twin | Single |
Temperature Max | 550 °F |
UPC Number | 662486201434 |
Use with shafting Class | Class L |
Weight | 0.5 lb |
Wipers, Seals | Integral Wiper both ends |