- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Specialty Linear Bearings
-
FNY - FluroNyliner Bushings
-
FNYBUF - Flanged Pillow Block - Inch
- FNYBUFB24L
FNYBUFB24L
Can't find what you're looking for? Go to the Product Selector
FNYBUFB24L
Linear Bearing, Bushing, Pillow Block, FluoroNyliner, 1.5 in, Closed, Not Self-aligning, Compensated I.D., Corrosion Resistant, Integral Wiper both ends; Use with 1.5 in Diameter Class L Shaft in end supported applications
Lead Time:
10 Days
$255.98
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Closed Pillow blocks are for use with END supported shafting.
-
For use with L class Carbon steel or Stainless Steel Shafting
-
Fluoronyliner Bushing included, factory installed, in each Pillow Block
-
Closed Pillow blocks are for use with END supported shafting.
Dimension | Value |
[d] Shaft, Nominal Diameter | 1.5 in |
[A] | 4 in |
[B] | 4 in |
[D] | 3.62 in |
[E1] | 3.125 in |
[E1] Tolerance | ± 0.010 in |
[F1] | 0.75 in |
[G1] | 1.86 in |
[G2] Access for Lubrication | 1/4-28 |
[N] | 0.41 in |
Dimension | Value |
[d] Shaft, Nominal Diameter | 1.5 in |
[A] | 4 in |
[B] | 4 in |
[D] | 3.62 in |
[E1] | 3.125 in |
[E1] Tolerance | ± 0.010 in |
[F1] | 0.75 in |
[G1] | 1.86 in |
[G2] Access for Lubrication | 1/4-28 |
[N] | 0.41 in |
Specifications | Value |
Closed/Open | Closed |
Corrosion Resistant Option | Corrosion Resistant |
Material | Aluminum; TEP 950 |
PV Value | 10000 lb/in² ft/min |
Self Alignment | Not Self-aligning |
Single/Twin | Single |
Temperature Max | 550 °F |
UPC Number | 662486201281 |
Use with shafting Class | Class L |
Weight | 3.5 lb |
Wipers, Seals | Integral Wiper both ends |