- Home
- Products
- Ball Bushing® Bearings
- FNYBUFB08
FNYBUFB08
Can't find what you're looking for? Go to the Product Selector
FNYBUFB08
FluoroNyliner Bushings
FNYBU, Bushing Bearing Flanged Pillow Block, 0.5 in, Not Self-Aligning, Closed, Corrosion Resistant, Seals Included as Standard
Lead Time:
Next Day
Lead times may increase with higher quantities. Lead time displayed in business days.
$88.66
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- The FluoroNyliner Bushing Bearing is a self-lubricating, plain-type bearing. Its large contact surface area gives it excellent performance in high vibration or impact applications.
- The FluoroNyliner can be used with unhardened, highly corrosion resistant shafting, making it ideal for washdown or submerged environments.
- For use with L class Shafting.
Dimension |
Value |
A |
41.40 mm (1.630 in) |
B |
42.93 mm (1.690 in) |
d |
12.70 mm (0.500 in) |
E1 |
31.75 mm (1.250 in) |
F1 |
6.35 mm (0.250 in) |
G1 |
18.29 mm (0.720 in) |
N |
4.83 mm (0.190 in) |
Dimension |
Value |
A |
41.40 mm (1.630 in) |
B |
42.93 mm (1.690 in) |
d |
12.70 mm (0.500 in) |
E1 |
31.75 mm (1.250 in) |
F1 |
6.35 mm (0.250 in) |
G1 |
18.29 mm (0.720 in) |
N |
4.83 mm (0.190 in) |
Specification |
Value |
Adjustable/Not Adjustable |
Not Adjustable |
Closed/Open |
Closed |
Roll Pack |
No Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Not self-aligning |
Single/Twin |
Single |
Temperature Max |
85 °C / 185 °F |
Use with shafting class |
L SS316 |
Wipers, Seals |
|
Weight |
0.181 kg / 0.4 lbs |
Nominal Diameter |
12.700 mm / 0.5 in |
Length |
42.926 mm / 1.69 in |
Height |
41.402 mm / 1.63 in |
To download the models below, you will need to sign in.
Sign In