- Home
- Products
- Ball Bushing® Bearings
- FNYBU32ALOPN
FNYBU32ALOPN
Can't find what you're looking for? Go to the Product Selector
FNYBU32ALOPN
FluoroNyliner Bushings
FNYBU, Bushing Bearing, 2 in, Open, Self-Aligning, Open, Corrosion Resistant
Lead Time:
Next Day
Lead times may increase with higher quantities. Lead time displayed in business days.
$206.16
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- The FluoroNyliner Bushing Bearing is a self-lubricating, plain-type bearing. Its large contact surface area gives it excellent performance in high vibration or impact applications.
- The FluoroNyliner can be used with unhardened, highly corrosion resistant shafting, making it ideal for washdown or submerged environments.
- For use with L class Shafting.
Dimension |
Value |
a |
60.00 ° (60.000 °) |
C |
101.60 mm (4.000 in) |
C1 |
76.20 mm (3.000 in) |
C2 |
2.67 mm (0.105 in) |
C3 |
36.83 mm (1.450 in) |
C4 |
3.94 mm (0.155 in) |
d |
50.80 mm (2.000 in) |
D |
76.20 mm (3.000 in) |
D1 |
69.85 mm (2.750 in) |
D2 |
72.06 mm (2.837 in) |
E |
25.40 mm (1.000 in) |
F |
6.73 mm (0.265 in) |
G |
7.42 mm (0.292 in) |
Dimension |
Value |
a |
60.00 ° (60.000 °) |
C |
101.60 mm (4.000 in) |
C1 |
76.20 mm (3.000 in) |
C2 |
2.67 mm (0.105 in) |
C3 |
36.83 mm (1.450 in) |
C4 |
3.94 mm (0.155 in) |
d |
50.80 mm (2.000 in) |
D |
76.20 mm (3.000 in) |
D1 |
69.85 mm (2.750 in) |
D2 |
72.06 mm (2.837 in) |
E |
25.40 mm (1.000 in) |
F |
6.73 mm (0.265 in) |
G |
7.42 mm (0.292 in) |
Specification |
Value |
Adjustable/Not Adjustable |
Not Adjustable |
Closed/Open |
Open |
Roll Pack |
No Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Self-aligning |
Single/Twin |
Single |
Temperature Max |
260 °C / 500 °F |
Use with shafting class |
L SS316 |
Wipers, Seals |
|
Weight |
0.558 kg / 1.23 lbs |
Nominal Diameter |
50.800 mm / 2 in |
Outer Diameter |
76.200 mm / 3 in |
Length |
101.600 mm / 4 in |
To download the models below, you will need to sign in.
Sign In