- Home
- Products
- Ball Bushing® Bearings
- FNYBU24OPN
FNYBU24OPN
Can't find what you're looking for? Go to the Product Selector
FNYBU24OPN
FluoroNyliner Bushings
FNYBU, Bushing Bearing, 1.5 in, Open, Not Self-Aligning, Open, Corrosion Resistant
Lead Time:
Next Day
Lead times may increase with higher quantities. Lead time displayed in business days.
$118.18
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- The FluoroNyliner Bushing Bearing is a self-lubricating, plain-type bearing. Its large contact surface area gives it excellent performance in high vibration or impact applications.
- The FluoroNyliner can be used with unhardened, highly corrosion resistant shafting, making it ideal for washdown or submerged environments.
- For use with L class Shafting.
Dimension |
Value |
a |
60.00 ° (60.000 °) |
C |
76.20 mm (3.000 in) |
C1 |
57.15 mm (2.250 in) |
C2 |
2.29 mm (0.090 in) |
C3 |
42.42 mm (1.670 in) |
C4 |
3.00 mm (0.118 in) |
d |
38.10 mm (1.500 in) |
D |
60.33 mm (2.375 in) |
D1 |
56.13 mm (2.210 in) |
D2 |
56.85 mm (2.238 in) |
E |
19.05 mm (0.750 in) |
F |
5.11 mm (0.201 in) |
G |
4.90 mm (0.193 in) |
Dimension |
Value |
a |
60.00 ° (60.000 °) |
C |
76.20 mm (3.000 in) |
C1 |
57.15 mm (2.250 in) |
C2 |
2.29 mm (0.090 in) |
C3 |
42.42 mm (1.670 in) |
C4 |
3.00 mm (0.118 in) |
d |
38.10 mm (1.500 in) |
D |
60.33 mm (2.375 in) |
D1 |
56.13 mm (2.210 in) |
D2 |
56.85 mm (2.238 in) |
E |
19.05 mm (0.750 in) |
F |
5.11 mm (0.201 in) |
G |
4.90 mm (0.193 in) |
Specification |
Value |
Adjustable/Not Adjustable |
Not Adjustable |
Closed/Open |
Open |
Roll Pack |
No Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Not self-aligning |
Single/Twin |
Single |
Temperature Max |
260 °C / 500 °F |
Use with shafting class |
L SS316 |
Wipers, Seals |
|
Weight |
0.277 kg / 0.61 lbs |
Nominal Diameter |
38.100 mm / 1.5 in |
Outer Diameter |
60.325 mm / 2.375 in |
Length |
76.200 mm / 3 in |
To download the models below, you will need to sign in.
Sign In