- Home
- Products
- Ball Bushing® Bearings
- FNYBU20LOPN
FNYBU20LOPN
Can't find what you're looking for? Go to the Product Selector
FNYBU20LOPN
FluoroNyliner Bushings
FNYBU, Bushing Bearing, 1.25 in, Open, Not Self-Aligning, Open, Corrosion Resistant
Lead Time:
Next Day
Lead times may increase with higher quantities. Lead time displayed in business days.
$103.92
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- The FluoroNyliner Bushing Bearing is a self-lubricating, plain-type bearing. Its large contact surface area gives it excellent performance in high vibration or impact applications.
- The FluoroNyliner can be used with unhardened, highly corrosion resistant shafting, making it ideal for washdown or submerged environments.
- For use with L class Shafting.
Dimension |
Value |
a |
60.00 ° (60.000 °) |
C |
66.68 mm (2.625 in) |
C1 |
47.63 mm (1.875 in) |
C2 |
1.78 mm (0.070 in) |
C3 |
36.20 mm (1.425 in) |
C4 |
3.00 mm (0.118 in) |
d |
31.75 mm (1.250 in) |
D |
50.80 mm (2.000 in) |
D1 |
46.61 mm (1.835 in) |
D2 |
47.88 mm (1.885 in) |
E |
15.88 mm (0.625 in) |
F |
5.11 mm (0.201 in) |
G |
5.00 mm (0.197 in) |
Dimension |
Value |
a |
60.00 ° (60.000 °) |
C |
66.68 mm (2.625 in) |
C1 |
47.63 mm (1.875 in) |
C2 |
1.78 mm (0.070 in) |
C3 |
36.20 mm (1.425 in) |
C4 |
3.00 mm (0.118 in) |
d |
31.75 mm (1.250 in) |
D |
50.80 mm (2.000 in) |
D1 |
46.61 mm (1.835 in) |
D2 |
47.88 mm (1.885 in) |
E |
15.88 mm (0.625 in) |
F |
5.11 mm (0.201 in) |
G |
5.00 mm (0.197 in) |
Specification |
Value |
Adjustable/Not Adjustable |
Not Adjustable |
Closed/Open |
Open |
Roll Pack |
No Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Not self-aligning |
Single/Twin |
Single |
Temperature Max |
260 °C / 500 °F |
Use with shafting class |
L SS316 |
Wipers, Seals |
|
Weight |
0.172 kg / 0.38 lbs |
Nominal Diameter |
31.750 mm / 1.25 in |
Outer Diameter |
50.800 mm / 2 in |
Length |
66.675 mm / 2.625 in |
To download the models below, you will need to sign in.
Sign In