- Home
- Products
- Ball Bushing® Bearings
- FNYBU16OPN
FNYBU16OPN
Can't find what you're looking for? Go to the Product Selector
FNYBU16OPN
FluoroNyliner Bushings
FNYBU, Bushing Bearing, 1 in, Open, Not Self-Aligning, Open, Corrosion Resistant
Lead Time:
2 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$64.41
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- The FluoroNyliner Bushing Bearing is a self-lubricating, plain-type bearing. Its large contact surface area gives it excellent performance in high vibration or impact applications.
- The FluoroNyliner can be used with unhardened, highly corrosion resistant shafting, making it ideal for washdown or submerged environments.
- For use with L class Shafting.
Dimension |
Value |
a |
64.00 ° (64.000 °) |
C |
57.15 mm (2.250 in) |
C1 |
41.28 mm (1.625 in) |
C2 |
1.78 mm (0.070 in) |
C3 |
29.97 mm (1.180 in) |
C4 |
3.00 mm (0.118 in) |
d |
25.40 mm (1.000 in) |
D |
39.69 mm (1.563 in) |
D1 |
35.43 mm (1.395 in) |
D2 |
37.26 mm (1.467 in) |
E |
14.30 mm (0.563 in) |
F |
3.45 mm (0.136 in) |
G |
3.18 mm (0.125 in) |
Dimension |
Value |
a |
64.00 ° (64.000 °) |
C |
57.15 mm (2.250 in) |
C1 |
41.28 mm (1.625 in) |
C2 |
1.78 mm (0.070 in) |
C3 |
29.97 mm (1.180 in) |
C4 |
3.00 mm (0.118 in) |
d |
25.40 mm (1.000 in) |
D |
39.69 mm (1.563 in) |
D1 |
35.43 mm (1.395 in) |
D2 |
37.26 mm (1.467 in) |
E |
14.30 mm (0.563 in) |
F |
3.45 mm (0.136 in) |
G |
3.18 mm (0.125 in) |
Specification |
Value |
Adjustable/Not Adjustable |
Not Adjustable |
Closed/Open |
Open |
Roll Pack |
No Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Not self-aligning |
Single/Twin |
Single |
Temperature Max |
260 °C / 500 °F |
Use with shafting class |
L SS316 |
Wipers, Seals |
|
Weight |
0.086 kg / 0.19 lbs |
Nominal Diameter |
25.400 mm / 1 in |
Outer Diameter |
39.688 mm / 1.5625 in |
Length |
57.150 mm / 2.25 in |
To download the models below, you will need to sign in.
Sign In