FNYBU16

FNYBU16
FluoroNyliner Bushings

FNYBU, Bushing Bearing, 1 in, Not Self-Aligning, Closed, Corrosion Resistant

Lead Time:  Next Day Lead times may increase with higher quantities. Lead time displayed in business days.
$49.11 each Costs associated with shipping, packaging, and import taxes/duty not included.

  • The FluoroNyliner Bushing Bearing is a self-lubricating, plain-type bearing. Its large contact surface area gives it excellent performance in high vibration or impact applications.
  • The FluoroNyliner can be used with unhardened, highly corrosion resistant shafting, making it ideal for washdown or submerged environments.
  • For use with L class Shafting.

Dimensions

Dimensions
Dimension Value
C 57.15 mm (2.250 in)
C1 41.28 mm (1.625 in)
C2 1.78 mm (0.070 in)
C3 29.97 mm (1.180 in)
C4 3.00 mm (0.118 in)
d 25.40 mm (1.000 in)
D 39.69 mm (1.563 in)
D1 35.43 mm (1.395 in)
D2 37.26 mm (1.467 in)

Specifications

Specification Value
Adjustable/Not Adjustable Not Adjustable
Closed/Open Closed
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Not self-aligning
Single/Twin Single
Temperature Max 260 °C / 500 °F
Use with shafting class L SS316
Wipers, Seals
Weight 0.086 kg / 0.19 lbs
Nominal Diameter 25.400 mm / 1 in
Outer Diameter 39.688 mm / 1.5625 in
Length 57.150 mm / 2.25 in

Performance

Performance
Performance
Performance Value
Static Load Rating 15,568.776 N / 3500 lbf

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?