- Home
- Products
- Ball Bushing® Bearings
- FNYBU10ALOPN
FNYBU10ALOPN
Can't find what you're looking for? Go to the Product Selector
FNYBU10ALOPN
FluoroNyliner Bushings
FNYBU, Bushing Bearing, 0.625 in, Open, Self-Aligning, Open, Corrosion Resistant
Lead Time:
2 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$36.16
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- The FluoroNyliner Bushing Bearing is a self-lubricating, plain-type bearing. Its large contact surface area gives it excellent performance in high vibration or impact applications.
- The FluoroNyliner can be used with unhardened, highly corrosion resistant shafting, making it ideal for washdown or submerged environments.
- For use with L class Shafting.
Dimension |
Value |
a |
60.00 ° (60.000 °) |
C |
38.10 mm (1.500 in) |
C1 |
25.40 mm (1.000 in) |
C2 |
1.47 mm (0.058 in) |
C3 |
13.97 mm (0.550 in) |
C4 |
3.00 mm (0.118 in) |
d |
15.98 mm (0.629 in) |
D |
28.58 mm (1.125 in) |
D1 |
24.33 mm (0.958 in) |
D2 |
26.92 mm (1.060 in) |
E |
9.53 mm (0.375 in) |
F |
2.64 mm (0.104 in) |
G |
3.18 mm (0.125 in) |
Dimension |
Value |
a |
60.00 ° (60.000 °) |
C |
38.10 mm (1.500 in) |
C1 |
25.40 mm (1.000 in) |
C2 |
1.47 mm (0.058 in) |
C3 |
13.97 mm (0.550 in) |
C4 |
3.00 mm (0.118 in) |
d |
15.98 mm (0.629 in) |
D |
28.58 mm (1.125 in) |
D1 |
24.33 mm (0.958 in) |
D2 |
26.92 mm (1.060 in) |
E |
9.53 mm (0.375 in) |
F |
2.64 mm (0.104 in) |
G |
3.18 mm (0.125 in) |
Specification |
Value |
Adjustable/Not Adjustable |
Not Adjustable |
Closed/Open |
Open |
Roll Pack |
No Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Self-aligning |
Single/Twin |
Single |
Temperature Max |
260 °C / 500 °F |
Use with shafting class |
L SS316 |
Wipers, Seals |
|
Weight |
0.033 kg / 0.072 lbs |
Nominal Diameter |
15.875 mm / 0.625 in |
Outer Diameter |
28.575 mm / 1.125 in |
Length |
38.100 mm / 1.5 in |
To download the models below, you will need to sign in.
Sign In