- Home
- Products
- Ball Bushing® Bearings
- FNYBU08FOPN
FNYBU08FOPN
Can't find what you're looking for? Go to the Product Selector
FNYBU08FOPN
FluoroNyliner Bushings
FNYBU, Bushing Bearing, 0.5 in, Open, Not Self-Aligning, Open, Corrosion Resistant
Lead Time:
2 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$103.41
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- The FluoroNyliner Bushing Bearing is a self-lubricating, plain-type bearing. Its large contact surface area gives it excellent performance in high vibration or impact applications.
- The FluoroNyliner can be used with unhardened, highly corrosion resistant shafting, making it ideal for washdown or submerged environments.
- For use with L class Shafting.
Dimension |
Value |
a |
66.00 ° (66.000 °) |
B |
7.92 mm (0.312 in) |
C |
31.75 mm (1.250 in) |
C1 |
22.23 mm (0.875 in) |
C2 |
1.22 mm (0.048 in) |
C3 |
12.45 mm (0.490 in) |
C4 |
3.00 mm (0.118 in) |
d |
12.70 mm (0.500 in) |
D |
22.23 mm (0.875 in) |
D1 |
18.03 mm (0.710 in) |
D2 |
20.83 mm (0.820 in) |
E |
7.95 mm (0.313 in) |
F |
3.45 mm (0.136 in) |
G |
15.88 mm (0.625 in) |
Dimension |
Value |
a |
66.00 ° (66.000 °) |
B |
7.92 mm (0.312 in) |
C |
31.75 mm (1.250 in) |
C1 |
22.23 mm (0.875 in) |
C2 |
1.22 mm (0.048 in) |
C3 |
12.45 mm (0.490 in) |
C4 |
3.00 mm (0.118 in) |
d |
12.70 mm (0.500 in) |
D |
22.23 mm (0.875 in) |
D1 |
18.03 mm (0.710 in) |
D2 |
20.83 mm (0.820 in) |
E |
7.95 mm (0.313 in) |
F |
3.45 mm (0.136 in) |
G |
15.88 mm (0.625 in) |
Specification |
Value |
Adjustable/Not Adjustable |
Not Adjustable |
Closed/Open |
Open |
Roll Pack |
No Roll Pack |
Food Grade Rated |
Food Grade |
Self Alignment |
Not self-aligning |
Single/Twin |
Single |
Temperature Max |
260 °C / 500 °F |
Use with shafting class |
L SS316 |
Wipers, Seals |
|
Weight |
0.015 kg / 0.034 lbs |
Nominal Diameter |
12.700 mm / 0.5 in |
Outer Diameter |
22.225 mm / 0.875 in |
Length |
31.750 mm / 1.25 in |
To download the models below, you will need to sign in.
Sign In