- Home
- Products
- Ball Bushing® Bearings
- FNYBU06LOPN
FNYBU06LOPN
Can't find what you're looking for? Go to the Product Selector
FNYBU06LOPN
FluoroNyliner Bushings
FNYBU, Bushing Bearing, 0.375 in, Open, Not Self-Aligning, Open, Corrosion Resistant
Lead Time:
Next Day
Lead times may increase with higher quantities. Lead time displayed in business days.
$30.95
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- The FluoroNyliner Bushing Bearing is a self-lubricating, plain-type bearing. Its large contact surface area gives it excellent performance in high vibration or impact applications.
- The FluoroNyliner can be used with unhardened, highly corrosion resistant shafting, making it ideal for washdown or submerged environments.
- For use with L class Shafting.
Dimension |
Value |
a |
60.00 ° (60.000 °) |
C |
22.23 mm (0.875 in) |
C1 |
14.27 mm (0.562 in) |
C2 |
1.02 mm (0.040 in) |
C3 |
6.60 mm (0.260 in) |
C4 |
2.16 mm (0.085 in) |
d |
9.53 mm (0.375 in) |
D |
15.88 mm (0.625 in) |
D1 |
13.21 mm (0.520 in) |
D2 |
14.91 mm (0.587 in) |
E |
6.35 mm (0.250 in) |
F |
23.88 mm (0.940 in) |
G |
11.13 mm (0.438 in) |
T |
3.71 mm (0.146 in) |
Dimension |
Value |
a |
60.00 ° (60.000 °) |
C |
22.23 mm (0.875 in) |
C1 |
14.27 mm (0.562 in) |
C2 |
1.02 mm (0.040 in) |
C3 |
6.60 mm (0.260 in) |
C4 |
2.16 mm (0.085 in) |
d |
9.53 mm (0.375 in) |
D |
15.88 mm (0.625 in) |
D1 |
13.21 mm (0.520 in) |
D2 |
14.91 mm (0.587 in) |
E |
6.35 mm (0.250 in) |
F |
23.88 mm (0.940 in) |
G |
11.13 mm (0.438 in) |
T |
3.71 mm (0.146 in) |
Specification |
Value |
Adjustable/Not Adjustable |
Not Adjustable |
Closed/Open |
Open |
Roll Pack |
No Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Not self-aligning |
Single/Twin |
Single |
Temperature Max |
260 °C / 500 °F |
Use with shafting class |
L SS316 |
Wipers, Seals |
|
Weight |
0.006 kg / 0.013 lbs |
Nominal Diameter |
9.525 mm / 0.375 in |
Outer Diameter |
15.875 mm / 0.625 in |
Length |
22.225 mm / 0.875 in |
To download the models below, you will need to sign in.
Sign In