FNYBU06

FNYBU06
FluoroNyliner Bushings

FNYBU, Bushing Bearing, 0.375 in, Not Self-Aligning, Closed, Corrosion Resistant

Lead Time:  Next Day Lead times may increase with higher quantities. Lead time displayed in business days.
$23.12 each Costs associated with shipping, packaging, and import taxes/duty not included.

  • The FluoroNyliner Bushing Bearing is a self-lubricating, plain-type bearing. Its large contact surface area gives it excellent performance in high vibration or impact applications.
  • The FluoroNyliner can be used with unhardened, highly corrosion resistant shafting, making it ideal for washdown or submerged environments.
  • For use with L class Shafting.

Dimensions

Dimensions
Dimension Value
C 22.23 mm (0.875 in)
C1 14.27 mm (0.562 in)
C2 1.02 mm (0.040 in)
C3 6.60 mm (0.260 in)
C4 2.16 mm (0.085 in)
d 9.53 mm (0.375 in)
D 15.88 mm (0.625 in)
D1 13.21 mm (0.520 in)
D2 14.91 mm (0.587 in)

Specifications

Specification Value
Adjustable/Not Adjustable Not Adjustable
Closed/Open Closed
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Not self-aligning
Single/Twin Single
Temperature Max 260 °C / 500 °F
Use with shafting class L SS316
Wipers, Seals
Weight 0.006 kg / 0.013 lbs
Nominal Diameter 9.525 mm / 0.375 in
Outer Diameter 15.875 mm / 0.625 in
Length 22.225 mm / 0.875 in

Performance

Performance
Performance
Performance Value
Static Load Rating 2,224.111 N / 500 lbf

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?