- Home
- Products
- Ball Bushing® Bearings
- FNYBU04ALOPN
FNYBU04ALOPN
Can't find what you're looking for? Go to the Product Selector
FNYBU04ALOPN
FluoroNyliner Bushings
FNYBU, Bushing Bearing, 0.250 in, Open, Self-Aligning, Open, Corrosion Resistant
Lead Time:
Next Day
Lead times may increase with higher quantities. Lead time displayed in business days.
$28.37
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- The FluoroNyliner Bushing Bearing is a self-lubricating, plain-type bearing. Its large contact surface area gives it excellent performance in high vibration or impact applications.
- The FluoroNyliner can be used with unhardened, highly corrosion resistant shafting, making it ideal for washdown or submerged environments.
- For use with L class Shafting.
Dimension |
Value |
a |
60.00 ° (60.000 °) |
C |
19.05 mm (0.750 in) |
C1 |
11.10 mm (0.437 in) |
C2 |
1.02 mm (0.040 in) |
C3 |
4.57 mm (0.180 in) |
C4 |
2.16 mm (0.085 in) |
d |
6.35 mm (0.250 in) |
D |
12.70 mm (0.500 in) |
D1 |
10.03 mm (0.395 in) |
D2 |
11.86 mm (0.467 in) |
E |
4.78 mm (0.188 in) |
F |
2.39 mm (0.094 in) |
G |
9.53 mm (0.375 in) |
T |
3.18 mm (0.125 in) |
Dimension |
Value |
a |
60.00 ° (60.000 °) |
C |
19.05 mm (0.750 in) |
C1 |
11.10 mm (0.437 in) |
C2 |
1.02 mm (0.040 in) |
C3 |
4.57 mm (0.180 in) |
C4 |
2.16 mm (0.085 in) |
d |
6.35 mm (0.250 in) |
D |
12.70 mm (0.500 in) |
D1 |
10.03 mm (0.395 in) |
D2 |
11.86 mm (0.467 in) |
E |
4.78 mm (0.188 in) |
F |
2.39 mm (0.094 in) |
G |
9.53 mm (0.375 in) |
T |
3.18 mm (0.125 in) |
Specification |
Value |
Adjustable/Not Adjustable |
Not Adjustable |
Closed/Open |
Open |
Roll Pack |
No Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Self-aligning |
Single/Twin |
Single |
Temperature Max |
260 °C / 500 °F |
Use with shafting class |
L SS316 |
Wipers, Seals |
|
Weight |
0.004 kg / 0.008 lbs |
Nominal Diameter |
6.350 mm / 0.25 in |
Outer Diameter |
12.700 mm / 0.5 in |
Length |
19.050 mm / 0.75 in |
To download the models below, you will need to sign in.
Sign In