ET24-084-RECN2S

ET24-084-RECN2S

Actuator, Electrak Throttle, 24 Vdc, Dynamic Load: 45 N (10 lbf), high speed, Max Stroke Length: 2 inch, Control: CANBUSRotated 90 degrees in Housing

Lead Time:  38 Weeks Lead times may increase with higher quantities. Lead time displayed in business days.
$584.47 each Costs associated with shipping, packaging, and import taxes/duty not included.

    • Designed for industrial applications
    • Rugged aluminum housing with IP69K/IP67 sealing
    • E-coated housing for corrosion resistance
    • Minimal maintenance
    • Integrated electronic options
    • High end features at a low cost
    • Integrated mounting holes

Dimensions

Dimensions
Dimension Value
S 50.8 mm (2.000 in)

Specifications

Specification Value
Anti-Rotation Yes
Brake no, self-locking
Certifications CE
End Play, Max 1.500 mm / 0.059 in
IP Rating, Dynamic N/A
IP Rating, Static IP66, IP67, IP69K
Manual Override No
Material Aluminum, Stainless Steel
Nominal Stroke 50.80 mm / 2.00 in
Protection, End of Stroke Potentiometer output limits
Protection, Mid Stroke Overload Clutch + Electronic Load Monitoring
Screw Type Acme
Temperature Max 125 °C / 257 °F
Temperature Min -40 °C / -40 °F
Temperature Monitoring Yes
Voltage 24 Vdc
Voltage Tolerance 13-32 VDC
Maximum Current Draw 1.5 amp
Control None
Feedback None
Serialized No
Smart Actuation No
Contains Liquids No
Returnable No

Performance

Max Speed and Current vs Load

Performance Value
Duty Cycle 50%
Load, Dynamic 45 N / 10 lbf
Load, Static 45 N / 10 lbf
Salt Spray Resistance 500 hr
Max Speed 93.98 mm/s / 3.70 in/s
Min Speed 83.82 mm/s / 3.30 in/s

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?