- Home
- Products
-
Part Numbers
-
Actuators
-
Linear Actuators
-
Electrak Throttle
- ET12-084-SSCN2S
ET12-084-SSCN2S
Can't find what you're looking for? Go to the Product Selector
ET12-084-SSCN2S
Actuator, Electrak Throttle, 12 Vdc, 10 lbf, 2 in, CANBUS SAE J1939, Cable length 200 mm, Connector, Adapter at 0° (Standard), 3.3 in/s Travel Rate @ Full Load
-
Designed for industrial applications
-
Rugged aluminum housing with IP69K/IP67 sealing
-
E-coated housing for corrosion resistance
-
Minimal maintenance
-
Integrated electronic options
-
High end features at a low cost
-
Integrated mounting holes
Dimension | Value |
[A] | 7.27 in |
[S] | 2 in |
Specifications | Value |
Adapter Position | Adapter at 0° (Standard) |
Anti-rotation | Yes |
Brake | no (self Locking) |
Cable length | 200 mm |
Connection | Connector |
Connector Type | Deutsch DTM04-6P |
End Play, Max | 0.06 in |
Feedback | CANBUS SAE J1939 |
Harness Orientation | Parallel to adapter |
IP Rating | IP67/IP69K |
Manual Override | No |
Material | Copper; Steel; Zinc; Aluminum; Plastic |
Motor Control | J1939 CAN bus |
Nominal Stroke | 2 in |
Protection, End-of-stroke | Electronic |
Protection, Overload | Clutch |
Screw Type | Worm |
Temperature Max | 185 °F |
Temperature Min | -40 °C |
Temperature monitoring | Optional |
Voltage | 12 Vdc |
Weight | 2.5 lb |