ECT09-I09B03PB2510-0150TJ20S1- - Product Obsolete

Product ECT09-I09B03PB2510-0150TJ20S1- is now an obsolete item.

This product family is now obsolete. Review our current product offering through our T-Series overview page.

ECT09-I09B03PB2510-0150TJ20S1-
ECT09-I09B03PB2510-0150TJ20S1-

Actuator, Precision, ECT90, 3 phase AC motor (3 x 400 Vac), Belt Gear Drive, Parallel, 150 mm Stroke, 10 mm Travel Per Shaft Rev, with 230 Vac Brake, 9750 N, Wash Down Protection


  • Three phase asynchronous AC motor with brake
  • Extruded anodized aluminum cover tube
  • Anodized aluminum housing
  • Hard chromed steel extension tube
  • Robust and reliable
  • IP65 standard, wash down protected versions available
  • Can be installed in all directions
  • Mounting accessories according to hydraulic cylinder standards available
  • Large range of options and accessories

Dimensions

dimensions
DimensionValue
[B]15 mm
[L]345 mm
[L1]430 mm
[Smax] Stroke150 mm
Diameter, Nominal Screw25 mm
Travel Per Shaft Rev10 mm

Specifications

SpecificationsValue
Adapter Options, Rod EndSpherical Joint, 16mm dia 
Brakewith 230 Vac Brake 
Cylinder Mounting OptionsTrunnion, Adjustable 
Drive TypeBelt Gear Drive, Parallel 
IP RatingIP65 
Magnetic Sensor NC
Magnetic Sensor NO
Motor Type3 phase AC motor (3 x 400 Vac) 
Profile Size90 x 92 mm 
Protection OptionWash Down Protection 
Ratio :1
ResolverNo Resolver 
Screw TypeBall 
Weight33.2 kg

Performance

performance graphic
performance graphic
performance graphic
PerformanceValue
Load, Dynamic9750 N
Maximum Linear Speed160 mm/s
Repeatability0.05 mm

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?