ECT09-I09B01PB3220-0800SQ00XX- - Product Obsolete

Product ECT09-I09B01PB3220-0800SQ00XX- is now an obsolete item.

This product family is now obsolete. Review our current product offering through our T-Series overview page.

ECT09-I09B01PB3220-0800SQ00XX-
ECT09-I09B01PB3220-0800SQ00XX-

Actuator, Precision, ECT90, 3 phase AC motor (3 x 400 Vac), Belt Gear Drive, Parallel, 800 mm Stroke, 20 mm Travel Per Shaft Rev, with 230 Vac Brake, 1600 N


  • Three phase asynchronous AC motor with brake
  • Extruded anodized aluminum cover tube
  • Anodized aluminum housing
  • Hard chromed steel extension tube
  • Robust and reliable
  • IP65 standard, wash down protected versions available
  • Can be installed in all directions
  • Mounting accessories according to hydraulic cylinder standards available
  • Large range of options and accessories

Dimensions

dimensions
DimensionValue
[B]12 mm
[L]1030 mm
[L1]1112 mm
[Smax] Stroke800 mm
Diameter, Nominal Screw32 mm
Travel Per Shaft Rev20 mm

Specifications

SpecificationsValue
Adapter Options, Rod EndMale thread, M20x1.5 
Brakewith 230 Vac Brake 
Cylinder Mounting OptionsRear Clevis 
Drive TypeBelt Gear Drive, Parallel 
IP RatingIP65 
Magnetic Sensor NC
Magnetic Sensor NO
Motor Type3 phase AC motor (3 x 400 Vac) 
Profile Size90 x 92 mm 
Ratio :1
ResolverNo Resolver 
Screw TypeBall 
Weight47.6 kg

Performance

performance graphic
performance graphic
performance graphic
PerformanceValue
Load, Dynamic1600 N
Maximum Linear Speed960 mm/s
Repeatability0.05 mm

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?