ECT09-B53S02PB3220-1500SQ20S1- - Product Obsolete

Product ECT09-B53S02PB3220-1500SQ20S1- is now an obsolete item. Contact us with any further questions.

This product family is now obsolete. Review our current product offering through our T-Series overview page.

ECT09-B53S02PB3220-1500SQ20S1-
ECT09-B53S02PB3220-1500SQ20S1-

Actuator, Precision, ECT90, brushless AC servo motor, Belt Gear Drive, Parallel, 1500 mm Stroke, 20 mm Travel Per Shaft Rev, with 24 Vdc Brake, 3900 N, Wash Down Protection


  • Brushless AC servo motor
  • Extruded anodized aluminum cover tube
  • Anodized aluminum housing
  • Hard chromed steel extension tube
  • Robust and reliable
  • IP65 standard, wash down protected versions available
  • Can be installed in all directions
  • Mounting accessories according to hydraulic cylinder standards available
  • Large range of options and accessories

Dimensions

dimensions
DimensionValue
[B]12 mm
[L]1730 mm
[L1]1812 mm
[Smax] Stroke1500 mm
Diameter, Nominal Screw32 mm
Travel Per Shaft Rev20 mm

Specifications

SpecificationsValue
Adapter Options, Rod EndMale thread, M20x1.5 
Brakewith 24 Vdc Brake 
Cylinder Mounting OptionsRear Clevis 
Drive TypeBelt Gear Drive, Parallel 
IP RatingIP65 
Magnetic Sensor NC
Magnetic Sensor NO
Motor Typebrushless AC servo motor 
Profile Size90 x 92 mm 
Protection OptionWash Down Protection 
Ratio :1
Resolverwith Resolver 
Screw TypeBall 
Weight49.6 kg

Performance

performance graphic
performance graphic
performance graphic
PerformanceValue
Load, Dynamic3900 N
Maximum Linear Speed670 mm/s
Repeatability0.05 mm

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?