ECT09-B43R02PB3220-0400TQ20XX- - Product Obsolete

Product ECT09-B43R02PB3220-0400TQ20XX- is now an obsolete item.

This product family is now obsolete. Review our current product offering through our T-Series overview page.

ECT09-B43R02PB3220-0400TQ20XX-
ECT09-B43R02PB3220-0400TQ20XX-

Actuator, Precision, ECT90, brushless AC servo motor, Belt Gear Drive, Parallel, 400 mm Stroke, 20 mm Travel Per Shaft Rev, No Brake, 1800 N


  • Brushless AC servo motor
  • Extruded anodized aluminum cover tube
  • Anodized aluminum housing
  • Hard chromed steel extension tube
  • Robust and reliable
  • IP65 standard, wash down protected versions available
  • Can be installed in all directions
  • Mounting accessories according to hydraulic cylinder standards available
  • Large range of options and accessories

Dimensions

dimensions
DimensionValue
[B]12 mm
[L]630 mm
[L1]712 mm
[Smax] Stroke400 mm
Diameter, Nominal Screw32 mm
Travel Per Shaft Rev20 mm

Get Quote

*Please fill out the information below so we can best assist you:

Country
Industry *

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?