ECT09-B43R01LD2510-0121TN00XX- - Product Obsolete

Product ECT09-B43R01LD2510-0121TN00XX- is now an obsolete item.

This product family is now obsolete. Review our current product offering through our T-Series overview page.

ECT09-B43R01LD2510-0121TN00XX-
ECT09-B43R01LD2510-0121TN00XX-

Actuator, Precision, ECT90, brushless AC servo motor, Direct Drive, Inline, 121 mm Stroke, 10 mm Travel Per Shaft Rev, No Brake, 2000 N


  • Brushless AC servo motor
  • Extruded anodized aluminum cover tube
  • Anodized aluminum housing
  • Hard chromed steel extension tube
  • Robust and reliable
  • IP65 standard, wash down protected versions available
  • Can be installed in all directions
  • Mounting accessories according to hydraulic cylinder standards available
  • Large range of options and accessories

Dimensions

dimensions
DimensionValue
[B]15 mm
[L]316 mm
[L1]424 mm
[Smax] Stroke121 mm
Diameter, Nominal Screw25 mm
Travel Per Shaft Rev10 mm

Specifications

SpecificationsValue
Adapter Options, Rod EndMale thread, M16x1.5 
BrakeNo Brake 
Cylinder Mounting OptionsTrunnion, Adjustable 
Drive TypeDirect Drive, Inline 
IP RatingIP65 
Magnetic Sensor NC
Magnetic Sensor NO
Motor Typebrushless AC servo motor 
Profile Size90 x 92 mm 
Ratio :1
Resolverwith Resolver 
Screw TypeBall 
Weight15.6 kg

Performance

performance graphic
performance graphic
performance graphic
PerformanceValue
Load, Dynamic2000 N
Maximum Linear Speed410 mm/s
Repeatability0.05 mm

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?