- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
RoundRail Guide Assemblies
-
Linear Guide Replacement Parts
-
Replacement Carriage
- DSRC08BA
DSRC08BA
Can't find what you're looking for? Go to the Product Selector
DSRC08BA
Linear Guide, Dual Shaft, Carriage, Modular, Short, 0.5 in
Lead Time:
2 Weeks
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Dimension | Value |
[d] Shaft, Nominal Diameter | 0.5 in |
[B1] | 4.37 in |
[B2] | 3 in |
[F] | 1/4-20 |
[H] | 2.062 in |
[H1] | 0.875 in |
[H2] | 1.94 in |
[H6] | 0.5 in |
[L1] | 1.5 in |
[M] | 3.25 in |
[M1] | 0.63 in |
[N] | 0.25 in |
[N1] | 3 in |
[T] | 4.5 in |
[T1] | 3.5 in |
Specifications | Value |
Material | Steel; Aluminum; Plastic |
Shaft Style | Dual Shaft |
Weight | 1.6 lb |