- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Ball Bushing Bearings
-
Precision (Steel)
-
DS - Die Set
- DS24-SP
DS24-SP
Can't find what you're looking for? Go to the Product Selector
DS24-SP
Linear Bearing, Die Set, 1.5 in, Closed, Not Self-aligning, Stainless Steel Balls, Black Oxide Retainer and Sleeve; Use with 1.5 in Diameter Class D Shaft in end supported applications
Lead Time:
10 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Designed specifically for die movement applications
-
The all-steel design makes this ball bushing bearing suitable for high temperature applications.
-
For use with D class Shafting.
-
Furnished with three #CL-2 clamps and three 5/16-18x1 socket heads screws
Dimension | Value |
[d] Shaft, Nominal Diameter | 1.5 in |
[B] | 2.72 in |
[C] | 4.17 in |
[D] Pilot Diameter | 2.0003 / 2.0007 in |
[D] Recommended Housing Bore | 2.0000 / 2.0005 in |
[D], Nominal | 2.0 in |
[E] Pilot Length | 1.44 in |
[M] | 1.56 in |
[N] | 2 in |
Concentricity of Pilot | 0.0007 in |
Specifications | Value |
Adjustable/Not Adjustable | Not Adjustable |
Closed/Open | Closed |
Corrosion Resistant Option | Stainless Steel Balls, Black Oxide Retainer and Sleeve |
Material | Steel |
Number of Ball Circuits | 6 |
Self Alignment | Not Self-aligning |
Temperature Max | 500 °F |
UPC Number | 662486254980 |
Use with shafting Class | Class D |
Weight | 3.3 lb |