- Home
- Products
- Ball Bushing® Bearings
- DS16-DP
DS16-DP
Can't find what you're looking for? Go to the Product Selector
DS16-DP
Die Set Ball Bushing Bearings
DS, Ball Bushing Bearing, 1.000 in, Not Self-Aligning, Not Corrosion Resistant
Lead Time:
3 Days
Lead times may increase with higher quantities. Lead time displayed in business days.
$361.50
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Dimension |
Value |
B |
48.51 mm (1.910 in) |
C |
80.52 mm (3.170 in) |
d |
25.40 mm (1.000 in) |
D |
23.88 mm (0.940 in) |
E |
23.88 mm (0.940 in) |
M |
26.92 mm (1.060 in) |
N |
35.81 mm (1.410 in) |
Dimension |
Value |
B |
48.51 mm (1.910 in) |
C |
80.52 mm (3.170 in) |
d |
25.40 mm (1.000 in) |
D |
23.88 mm (0.940 in) |
E |
23.88 mm (0.940 in) |
M |
26.92 mm (1.060 in) |
N |
35.81 mm (1.410 in) |
Specification |
Value |
Adjustable/Not Adjustable |
Not Adjustable |
Closed/Open |
Closed |
Lubrication Option |
DP |
Roll Pack |
No Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Not self-aligning |
Single/Twin |
Single |
Temperature Max |
260 °C / 500 °F |
Use with shafting class |
D |
Weight |
0.612 kg / 1.35 lbs |
Nominal Diameter |
25.400 mm / 1 in |
Outer Diameter |
23.876 mm / 0.94 in |
Length |
104.394 mm / 4.11 in |
To download the models below, you will need to sign in.
Sign In