DMD24-21B5-20PO

DMD24-21B5-20PO
DMD24-21B5-20PO

Lifting Column, DMD, Ball Screw Drive, 24 Vdc, 20 in Stroke, 6800 N, Potentiometer

Lead Time:  2500 Days 

  • Self supporting column in extruded anodized aluminum
  • High load torque capability
  • Overload clutch for mid and end of stroke protection
  • T-slot grooves along the entire profile
  • Maintenance free

Dimensions

dimensions
DimensionValue
[L]34.69 in
[S]20 in

Specifications

SpecificationsValue
Cable length2000 mm
ConnectionFlying Leads 
DriveBall Screw 
FeedbackPotentiometer 
IP RatingIP65 
Nominal Stroke20 in
Temperature Max-25 °C
Temperature Min65 °C
Voltage24 Vdc 
Weight76.4 lb

Performance

performance graphic
performance graphic
PerformanceValue
Duty Cyle25 %
Load, Dynamic6800 N
Load, Static, Max18000 N
Travel Rate @ Full Load11 mm/s
Travel Rate @ No Load15 mm/s

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?