- Home
- Products
-
Part Numbers
-
Lifting Columns
-
DMD / DMA
- DMD24-21B5-18PO
DMD24-21B5-18PO
Can't find what you're looking for? Go to the Product Selector
DMD24-21B5-18PO
Lifting Column, DMD, Ball Screw Drive, 24 Vdc, 18 in Stroke, 6800 N, Potentiometer
Lead Time:
2500 Days
-
Self supporting column in extruded anodized aluminum
-
High load torque capability
-
Overload clutch for mid and end of stroke protection
-
T-slot grooves along the entire profile
-
Maintenance free
Dimension | Value |
[L] | 32.69 in |
[S] | 18 in |
Dimension | Value |
[L] | 32.69 in |
[S] | 18 in |
Specifications | Value |
Cable length | 2000 mm |
Connection | Flying Leads |
Drive | Ball Screw |
Feedback | Potentiometer |
IP Rating | IP65 |
Nominal Stroke | 18 in |
Temperature Max | -25 °C |
Temperature Min | 65 °C |
Voltage | 24 Vdc |
Weight | 72.8 lb |