DMD24-05B5-14

DMD24-05B5-14
DMD24-05B5-14

Lifting Column, DMD, Ball Screw Drive, 24 Vdc, 14 in Stroke, 2250 N

Lead Time:  N/A  

  • Self supporting column in extruded anodized aluminum
  • High load torque capability
  • Overload clutch for mid and end of stroke protection
  • T-slot grooves along the entire profile
  • Maintenance free

Dimensions

dimensions
DimensionValue
[L]26.52 in
[S]14 in

Specifications

SpecificationsValue
Cable length2000 mm
ConnectionFlying Leads 
DriveBall Screw 
FeedbackNo Feedback 
IP RatingIP65 
Nominal Stroke14 in
Temperature Max-25 °C
Temperature Min65 °C
Voltage24 Vdc 
Weight62.7 lb

Performance

performance graphic
performance graphic
PerformanceValue
Duty Cyle25 %
Load, Dynamic2250 N
Load, Static, Max18000 N
Travel Rate @ Full Load37 mm/s
Travel Rate @ No Load61 mm/s

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?