- Home
- Products
-
Part Numbers
-
Lifting Columns
-
DMD / DMA
- DMD12-21B5-14
DMD12-21B5-14
Can't find what you're looking for? Go to the Product Selector
DMD12-21B5-14
Lifting Column, DMD, Ball Screw Drive, 12 Vdc, 14 in Stroke, 6800 N
Lead Time:
2500 Days
-
Self supporting column in extruded anodized aluminum
-
High load torque capability
-
Overload clutch for mid and end of stroke protection
-
T-slot grooves along the entire profile
-
Maintenance free
Dimension | Value |
[L] | 26.52 in |
[S] | 14 in |
Dimension | Value |
[L] | 26.52 in |
[S] | 14 in |
Specifications | Value |
Cable length | 2000 mm |
Connection | Flying Leads |
Drive | Ball Screw |
Feedback | No Feedback |
IP Rating | IP65 |
Nominal Stroke | 14 in |
Temperature Max | -25 °C |
Temperature Min | 65 °C |
Voltage | 12 Vdc |
Weight | 62.7 lb |