- Home
- Products
-
Part Numbers
-
Lifting Columns
-
DMD / DMA
- DMA12-05B5-08
DMA12-05B5-08
Can't find what you're looking for? Go to the Product Selector
DMA12-05B5-08
Lifting Column, DMA, Ball Screw Drive, 115 Vac, 8 in Stroke, 2250 N
Lead Time:
N/A
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Self supporting column in extruded anodized aluminum
-
High load torque capability
-
Overload clutch for mid and end of stroke protection
-
T-slot grooves along the entire profile
-
Maintenance free
Dimension | Value |
[L] | 18.55 in |
[S] | 8 in |
Specifications | Value |
Cable length | 2000 mm |
Connection | Flying Leads |
Drive | Ball Screw |
Feedback | No Feedback |
IP Rating | IP45 |
Nominal Stroke | 8 in |
Temperature Max | -25 °C |
Temperature Min | 65 °C |
Voltage | 115 Vac |
Weight | 56.7 lb |