- Home
- Products
-
Part Numbers
-
Actuators
-
Linear Actuators
-
Accessories and replacement parts
-
Parts Diagrams
-
DM12 (Marine)
- DM12-20B5-PARTS
DM12-20B5-PARTS
Can't find what you're looking for? Go to the Product Selector
DM12-20B5-PARTS
Actuator, Replacement parts list for the D12-105B5 actuators
-
Parts list is in the table below. The part numbers are under "Value"
Dimension | Value |
Clutch Kit | 9200-271-010 |
Cover Tube 04 in | 9200-288-011 |
Cover Tube 06 in | 9200-288-012 |
Cover Tube 08 in | 9200-288-013 |
Cover Tube 12 in | 9200-288-014 |
Cover Tube 18 in | 9200-288-145 |
Cover Tube 24 in | 9200-288-146 |
Extension Tube 04 in | 9200-191-012 |
Extension Tube 06 in | 9200-191-013 |
Extension Tube 08 in | 9200-191-014 |
Extension Tube 12 in | 9200-191-015 |
Extension Tube 18 in | 9200-191-074 |
Extension Tube 24 in | 9200-191-075 |
Housing, Front | 9220-536-005 |
Housing, Rear | 9200-536-011 |
Intermediate Gear | 9220-505-002 |
Motor kit | 9200-635-025 |
Seal Kit | 9200-795-001 |