DF12-10W54-06LNMHN

DF12-10W54-06LNMHN
DF12-10W54-06LNMHN

Actuator, Electrak 150, 12 Vdc, 110 lbf, 6 in, Limit Switches, Cable length 5 in, Connector, Front and Rear Adapter rotated 90°, 2.8 in/s Travel Rate @ Full Load

Lead Time:  N/A  

  • Obsolete
  • Optional adjustable limit switches
  • IP-56 rated for outdoor use
  • Durable, lightweight, plastic housing
  • See part number K2EP1.0G05-12V-BR-06 or MD12A050-0150XXX1NNSD for a similar item.
  • The suggested products are not drop in replacements, be sure to review the product specifications as there are design differences

Dimensions

dimensions
DimensionValue
[A]14.01 in
[S]6 in

Specifications

SpecificationsValue
Adapter PositionFront and Rear Adapter rotated 90° 
Anti-rotationYes 
Cable length5 in
ConnectionConnector 
FeedbackLimit Switches 
Gear Reduction10:1 
IP RatingIP56 
Manual OverrideNo 
MaterialCopper; Steel; Zinc; Aluminum; Plastic 
Motor ControlNone 
Nominal Stroke6 in
Protection, End-of-strokeNone 
Protection, OverloadNone 
Screw TypeWorm 
Voltage12 Vdc 
Weight5.5 lb

Performance

PerformanceValue
Duty Cyle25 %
Load, Dynamic110 lbf
Load, Static, Max330 lbf
Restraining Torque0 in-lbs
Travel Rate @ Full Load2.8 in/s
Travel Rate @ No Load0.6 in/s

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?