- Home
- Products
-
Part Numbers
-
Actuators
-
Linear Actuators
-
Legacy Linear Actuators
-
Electrak E150
- DF12-10W51-16LNMHN
DF12-10W51-16LNMHN
Can't find what you're looking for? Go to the Product Selector
DF12-10W51-16LNMHN
Actuator, Electrak 150, 12 Vdc, 450 lbf, 16 in, Limit Switches, Cable length 5 in, Connector, Front and Rear Adapter rotated 90°, 0.75 in/s Travel Rate @ Full Load
Lead Time:
N/A
-
Obsolete
-
Optional adjustable limit switches
-
IP-56 rated for outdoor use
-
Durable, lightweight, plastic housing
-
See part number K2EP1.0G10-12V-BR-16 for a similar item.
-
The suggested product is not a drop in replacements, be sure to review the product specifications as there are design differences
Dimension | Value |
[A] | 24.01 in |
[S] | 16 in |
Specifications | Value |
Adapter Position | Front and Rear Adapter rotated 90° |
Anti-rotation | Yes |
Cable length | 5 in |
Connection | Connector |
Feedback | Limit Switches |
Gear Reduction | 10:1 |
IP Rating | IP56 |
Manual Override | No |
Material | Copper; Steel; Zinc; Aluminum; Plastic |
Motor Control | None |
Nominal Stroke | 16 in |
Protection, End-of-stroke | None |
Protection, Overload | None |
Screw Type | Worm |
Voltage | 12 Vdc |
Weight | 6.9 lb |