DF12-10W51-02NNMHN

DF12-10W51-02NNMHN
DF12-10W51-02NNMHN

Actuator, Electrak 150, 12 Vdc, No Feedback, Cable length 5 in, Connector, Front and Rear Adapter rotated 90°

Lead Time:  N/A  

  • Obsolete
  • Optional adjustable limit switches
  • IP-56 rated for outdoor use
  • Durable, lightweight, plastic housing
  • See part number D12N20A5-02M0NN-DEE or K2G10-12V-BR-02 or MD12A200-0050XXX1NNSD for a similar item.
  • The suggested products are not drop in replacements, be sure to review the product specifications as there are design differences

Dimensions

dimensions

Specifications

SpecificationsValue
Adapter PositionFront and Rear Adapter rotated 90° 
Anti-rotationYes 
Cable length5 in
ConnectionConnector 
FeedbackNo Feedback 
Gear Reduction10:1 
IP RatingIP56 
Manual OverrideNo 
MaterialCopper; Steel; Zinc; Aluminum; Plastic 
Motor ControlNone 
Nominal Stroke2 in
Protection, End-of-strokeNone 
Protection, OverloadNone 
Screw TypeWorm 
Voltage12 Vdc 
Weight4.9 lb

Performance

PerformanceValue
Duty Cyle25 %
Restraining Torque0 in-lbs

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?