DF12-10W51-02LPMHN

DF12-10W51-02LPMHN
DF12-10W51-02LPMHN

Actuator, Electrak 150, 12 Vdc, 450 lbf, 2 in, Potentiometer, Limit Switches, Cable length 5 in, Connector, Front and Rear Adapter rotated 90°, 0.75 in/s Travel Rate @ Full Load

Lead Time:  N/A  

  • Obsolete
  • Optional adjustable limit switches
  • IP-56 rated for outdoor use
  • Durable, lightweight, plastic housing
  • See part number K2EP1.4G10-12V-BRL-02 or MD12A200-0050XXP1NNSD for a similar item.
  • The suggested products are not drop in replacements, be sure to review the product specifications as there are design differences

Dimensions

dimensions
DimensionValue
[A]10.01 in
[S]2 in

Specifications

SpecificationsValue
Adapter PositionFront and Rear Adapter rotated 90° 
Anti-rotationYes 
Cable length5 in
ConnectionConnector 
FeedbackPotentiometer, Limit Switches 
Gear Reduction10:1 
IP RatingIP56 
Manual OverrideNo 
MaterialCopper; Steel; Zinc; Aluminum; Plastic 
Motor ControlNone 
Nominal Stroke2 in
Protection, End-of-strokeNone 
Protection, OverloadNone 
Screw TypeWorm 
Voltage12 Vdc 
Weight4.9 lb

Performance

PerformanceValue
Duty Cyle25 %
Load, Dynamic450 lbf
Load, Static, Max900 lbf
Restraining Torque0 in-lbs
Travel Rate @ Full Load0.75 in/s
Travel Rate @ No Load0.4 in/s

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?