- Home
- Products
-
Part Numbers
-
Actuators
-
Linear Actuators
-
Electrak - with DC motor
-
Electrak 050
- DE24Q17W41-02FNHHW
DE24Q17W41-02FNHHW
Can't find what you're looking for? Go to the Product Selector
DE24Q17W41-02FNHHW
Actuator, Electrak 050, 24 Vdc, 112 lbf, 2 in, Limit Switches, Cable length 6 in, Connector, Adapter at 0° (Standard), 0.30 in/s Travel Rate @ Full Load, White
Lead Time:
40 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Durable and corrosion free plastic housing
-
Small, quiet and lightweight
-
Very short retracted length
-
End of stroke limit switches with dynamic braking
-
Maintenance free
-
Internally restrained extension tube
-
Estimated life is minimum 40000 cycles
Dimension | Value |
[A] | 5.5 in |
[S] | 2 in |
Specifications | Value |
Adapter Position | Adapter at 0° (Standard) |
Anti-rotation | Yes |
Brake | no (self Locking) |
Cable length | 6 in |
Color | White |
Connection | Connector |
Connector Type | Packard Electric Pack-Con male 8911773 with terminal 6294511 |
End Play, Max | 0.06 in |
Feedback | Limit Switches |
IP Rating | IP51 |
Manual Override | No |
Material | Copper; Steel; Zinc; Aluminum; Plastic |
Motor Control | None |
Nominal Stroke | 2 in |
Protection, End-of-stroke | Electronic |
Protection, Overload | Clutch |
Screw Type | Worm |
Temperature Max | 180 °F |
Temperature Min | -30 °F |
Voltage | 24 Vdc |
Weight | 1.6 lb |