DDF36-10W51M30PL - Product Obsolete

Product DDF36-10W51M30PL is now an obsolete item.

DDF36-10W51M30PL
DDF36-10W51M30PL

Obsolete - Actuator, Electrak 150, 36 Vdc, Cable length 5 in, Connector


  • Obsolete
  • Optional adjustable limit switches
  • IP-56 rated for outdoor use
  • Durable, lightweight, plastic housing
  • Available DC voltages: 12 or 24

Dimensions

dimensions

Specifications

SpecificationsValue
Anti-rotationYes 
Cable length5 in
ConnectionConnector 
Gear Reduction10:1 
IP RatingIP56 
Manual OverrideNo 
MaterialCopper; Steel; Zinc; Aluminum; Plastic 
Motor ControlNone 
Protection, End-of-strokeNone 
Protection, OverloadNone 
Screw TypeWorm 
Voltage36 Vdc 

Performance

PerformanceValue
Duty Cyle25 %
Restraining Torque0 in-lbs

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?