DDF12-10W52M25M3 - Product Obsolete

Product DDF12-10W52M25M3 is now an obsolete item.

DDF12-10W52M25M3
DDF12-10W52M25M3

Obsolete - Actuator, Electrak 150, 12 Vdc, 225 lbf, Cable length 5 in, Connector, 1.40 in/s Travel Rate @ Full Load


  • Obsolete
  • Optional adjustable limit switches
  • IP-56 rated for outdoor use
  • Durable, lightweight, plastic housing
  • Available DC voltages: 12 or 24

Dimensions

dimensions

Specifications

SpecificationsValue
Anti-rotationYes 
Cable length5 in
ConnectionConnector 
Gear Reduction10:1 
IP RatingIP56 
Manual OverrideNo 
MaterialCopper; Steel; Zinc; Aluminum; Plastic 
Motor ControlNone 
Nominal Stroke250 mm
Protection, End-of-strokeNone 
Protection, OverloadNone 
Screw TypeWorm 
Voltage12 Vdc 
Weight2.7 kg

Performance

PerformanceValue
Duty Cyle25 %
Load, Dynamic225 lbf
Load, Static, Max400 lbf
Restraining Torque0 in-lbs
Travel Rate @ Full Load1.4 in/s
Travel Rate @ No Load0.8 in/s

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?