- Home
- Products
-
Part Numbers
-
Actuators
-
Linear Actuators
-
Electrak - with DC motor
-
Electrak 050
- DDE24-17W41M02PO
DDE24-17W41M02PO
Can't find what you're looking for? Go to the Product Selector
DDE24-17W41M02PO
Actuator, Electrak 050, 24 Vdc, 510 N, 20 mm, Potentiometer, Cable length 500 mm, Flying Leads, Adapter at 0° (Standard), 9 mm/s Travel Rate @ Full Load, Black
-
Durable and corrosion free plastic housing
-
Small, quiet and lightweight
-
Very short retracted length
-
End of stroke limit switches with dynamic braking
-
Maintenance free
-
Internally restrained extension tube
-
Estimated life is minimum 40000 cycles
Dimension | Value |
[A] | 140.7 mm |
[S] | 20 mm |
Specifications | Value |
Adapter Position | Adapter at 0° (Standard) |
Anti-rotation | Yes |
Brake | no (self Locking) |
Cable length | 500 mm |
Color | Black |
Connection | Flying Leads |
End Play, Max | 0.06 in |
Feedback | Potentiometer |
IP Rating | IP66 |
Manual Override | No |
Material | Copper; Steel; Zinc; Aluminum; Plastic |
Motor Control | None |
Nominal Stroke | 20 mm |
Protection, End-of-stroke | Electronic |
Protection, Overload | Clutch |
Screw Type | Worm |
Temperature Max | 180 °F |
Temperature Min | -30 °F |
Voltage | 24 Vdc |
Weight | 0.67 kg |