DCG24-1U-0160

DCG24-1U-0160
DCG24-1U-0160

Actuator, SINGLE MOTOR DRIVE, 115V

Lead Time:  15 Days 
each Costs associated with shipping, packaging, and import taxes/duty not included.

  • Control for operation of 24V Actuator
  • Small and light weight control operated via a control pendant which is ordered separately
  • Built in Electronic Limit Switches (ELS) stop the actuator automatically at end of stroke or mid stroke stall
  • The control pendant is ordered separately
  • The “Control to Actuator” cable is ordered separately and comes in several version depending of the type of actuator being used
  • 24 Vdc 8 Amp max

Dimensions

dimensions

Specifications

SpecificationsValue
Matching ActuatorSingle drive of all LM80-V 
Voltage, Input115 Vac 
Voltage, Output24 Vdc 
Weight0.5 kg

Performance

PerformanceValue
Duty Cyle10 %

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?