DA12-05A65M10M0N-AMM

DA12-05A65M10M0N-AMM

Actuator, LA14 Linear Actuator, 12 Vdc, Dynamic Load: 1100 N, acme, 54 mm/s, Max Stroke Length: 100 mm, Control: No Option

Lead Time:  9 Weeks Lead times may increase with higher quantities. Lead time displayed in business days.

    • Rugged and robust
    • Withstands very harsh environments
    • Stainless steel extension tube
    • Corrosion free aluminium cover tube
    • Trunnion mounting possible
    • Overload clutch for mid and end of stroke protection
    • T-slot grooves in the cover tube for magnetic sensors
    • Motor with thermal switch

Dimensions

Dimensions
Dimension Value
A 269.9 mm (10.626 in)
S 100.0 mm (3.937 in)

Specifications

Specification Value
Adapter Position Both adaptors at 0 degrees (Standard Position)
Anti-Rotation Yes
Brake Yes with ball screw, self-locking lead screw
Certifications CE
Special Connector AMP term 42098-2, house 180908-5
End Play, Max 1.000 mm / 0.039 in
IP Rating, Dynamic N/A
IP Rating, Static IP65
Manual Override No
Material Stainless Steel, Aluminum, Zinc
Nominal Stroke 100.00 mm / 3.94 in
Protection, End of Stroke Overload Clutch
Protection, Mid Stroke Overload Clutch
Screw Type Acme
Temperature Max 65 °C / 149 °F
Temperature Min -25 °C / -13 °F
Temperature Monitoring No
Voltage 12 Vdc
Voltage Tolerance 10-16 VDC
Maximum Current Draw 33.0 amp
Weight 4.700 kg / 10.362 lbs
Control None
Feedback None
Serialized No
Smart Actuation No
Contains Liquids No
Returnable No

Performance

Max Speed and Current vs Load

Performance Value
Duty Cycle 25%
Load, Dynamic 1,100 N / 247 lbf
Load, Static 1,100 N / 247 lbf
Salt Spray Resistance N/A
Max Speed 54.00 mm/s / 2.13 in/s
Min Speed 32.00 mm/s / 1.26 in/s

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?