D700178

D700178
D700178

Linear Unit, SHAFT COVER SKPA 50/63

Lead Time:  2500 Days 
each Costs associated with shipping, packaging, and import taxes/duty not included.

  • The shaft protection cover is used to cover shafts which are not being used.
  • The covers are fitted by the customer.

Dimensions

dimensions
DimensionValue
[A]198 mm on M75, 202 mm on M100 
[B]45 mm

Specifications

SpecificationsValue
Use withM75, M100 

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?