- Home
- Products
-
Part Numbers
-
Actuators
-
Precision Linear Actuators
-
Accessories
-
Other Mounting
- D606359
D606359
Can't find what you're looking for? Go to the Product Selector
D606359
Actuator, T60 HEAD END FLANGE
Lead Time:
2500 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
The front mounting plates must be mounted from the factory as a part of the assembly of the unit and cannot be mounted afterwards by the customer.
Dimension | Value |
[A] | 120 mm |
[B] | 100 mm |
[C] | 10 mm |
[D] | 56 mm |
[E] | 14 mm |
[F] | 7 mm |
[G] | 75 mm |