D606225

D606225
D606225

Actuator, MOUNTING PLATES T90 ASSY.

Lead Time:  2500 Days 
each Costs associated with shipping, packaging, and import taxes/duty not included.

  • The mounting feet option can be mounted on the unit from the factory if stated in the ordering key at order, or can be ordered separately using the part number. When ordered separately, all necessary screws to attach the feet are included.
  • Part number is for a pair (2) mounting feet.

Dimensions

dimensions
DimensionValue
[A]155 mm
[B]125 mm
[C]15 mm
[D]40 mm
[E]20 mm
[F]13 mm

Specifications

SpecificationsValue
Use withT90 

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?