- Home
- Products
-
Part Numbers
-
Actuators
-
Precision Linear Actuators
-
Accessories
-
Other Mounting
- D606155
D606155
Can't find what you're looking for? Go to the Product Selector
D606155
Actuator, TRUNNION KIT T130
Lead Time:
2500 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Part number is for a Pair (2) trunions
Dimension | Value |
[A] | 210 mm |
[B] | 53 mm |
[C] | 316 mm |
[D] | 35f8 |
[E] | 30 mm |
[F] | 93 mm |
[G] | 180 mm |
[H] | 110 mm |
Specifications | Value |
Use with | T130 |