- Home
- Products
-
Part Numbers
-
Actuators
-
Precision Linear Actuators
-
Accessories
-
Other Mounting
- D606030
D606030
Can't find what you're looking for? Go to the Product Selector
D606030
Actuator, TRUNNION KIT, T90
Lead Time:
2500 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Part number is for a Pair (2) trunions
Dimension | Value |
[A] | 150 mm |
[B] | 45 mm |
[C] | 240 mm |
[D] | 20f8 |
[E] | 25 mm |
[F] | 75 mm |
[G] | 130 mm |
[H] | 80 mm |
Specifications | Value |
Use with | T90 |